
Series: X4 Class
135V - 200V N-Channel Ultra Junction Power MOSFETs with HiPerFET™ Options
These devices are developed using a charge compensation principle and proprietary process technology, resulting in Power MOSFETs with significantly reduced resistance RDS(on) and gate charge Qg. A low on-state resistance reduces the conduction losses; it also lowers the energy stored in the output capacitance, minimizing the switching losses. A low gate charge results in higher efficiency at light loads as well as lower gate drive requirements. In addition, these MOSFETs are avalanche rated and exhibit a superior dv/dt performance. Also due to the positive temperature coefficient of their on-state resistance, they can be operated in parallel to meet higher current requirements.
- Low on-resistance RDS(ON)and gate charge Qg
- dv/dt ruggedness
- Avalanche capability
- International standard packages
X4 Class Parts
Filters
135onClick
200onClick
0.003onClick
3.003onClick
60onClick
500onClick
33onClick
535onClick
0.1onClick
0.6onClick
2250onClick
41500onClick
86onClick
270onClick
250onClick
1500onClick
Showing 1 to 12 of 18 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | AEC-Q101 Qualified | TJ Max (°C) | CRSS (pF) | Agency Approvals |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | AEC-Q101 Qualified | TJ Max (°C) | CRSS (pF) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200 | 0.021 | 60 | 33 | 0.6 | Single | TO-263 | 2450 | 107 | 250 | No | 175 | 0.95 | ||||
200 | 0.013 | 86 | 70 | 0.5 | Single | TO-263 | 2250 | 110 | 300 | 175 | 185 | |||||
200 | 0.0106 | 94 | 77 | 0.42 | Single | TO-263 | 5050 | 130 | 360 | 175 | 4 | |||||
200 | 0.0095 | 120 | 108 | 0.36 | Single | TO-247 | 6100 | 190 | 417 | No | 175 | 1.8 | ||||
200 | 0.0055 | 220 | 157 | 0.19 | Single | TO-247 | 12300 | 140 | 800 | 175 | 5.4 | |||||
150 | 0.0044 | 240 | 195 | 0.16 | Single | TO-247 | 8900 | 130 | 940 | 175 | 6 | |||||
200 | 0.021 | 60 | 33 | 0.6 | Single | TO-247 | 2450 | 107 | 250 | No | 175 | 0.95 | ||||
200 | 0.0106 | 94 | 77 | 0.42 | Single | TO-247 | 5050 | 130 | 360 | 175 | 4 | |||||
150 | 0.0031 | 400 | 430 | 0.1 | Single | TO-264K | 14500 | 175 | 1500 | 175 | 8 | |||||
150 | 0.0031 | 400 | 430 | 0.14 | Single | SOT-227 | 14500 | 175 | 1070 | 175 | 8 | UR | ||||
200 | 3 | 340 | 348 | 0.18 | Single | SOT-227 | 27700 | 270 | 830 | No | 175 | 15 | ||||
200 | 1.99 | 500 | 535 | 0.13 | Single | SOT-227 | 41500 | 250 | 1150 | No | 175 | 23 |
X4 Class Applications
- Synchronous rectification in switching
- power supplies
- Motor control (48V-80V systems)
- DC-DC converters
- Uninterruptible power supplies
- Electric forklifts
- Class-D audio amplifiers
- Telecom systems